Browning Steel Finished Bore Roller Chain Sprocket - 5040X 1 1/2
Part #:3924479
Catalog #:5040X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 40 | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 7.966 in | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.343 in |
| Outside Diameter (in): | 8.316 in | Hub Projection (in): | 0.71875 in |
| Length Through Bore (in): | 1.25 in | Sprocket Material: | Steel |
| Hub Type: | Type B | Hub Diameter (in): | 3.25 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289701124 | Weight: | 6.24 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

