Browning Steel Finished Bore Roller Chain Sprocket - 5060X 1 15/16
Part #:3924529
Catalog #:5060X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 11.942 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel |
| Number of Teeth: | 60 | Chain Pitch (in): | 0.625 in |
| Tooth Width (in): | 0.343 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.724 in | Outside Diameter (in): | 12.301 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel |
| Hub Diameter (in): | 3.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.9375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 1/2 X 1/4 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.94 in |
General Specifications
| UPC: | 662289701162 | Weight: | 12.70 LB |
| Packaged Length: | 14.20 IN | Packaged Width: | 14.10 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

