Browning Steel Finished Bore Roller Chain Sprocket - 6040X1
Part #:3924800
Catalog #:6040X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 40 |
| Material: | Steel | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 9.559 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Length Through Bore (in): | 1.25 in | Outside Diameter (in): | 9.98 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Sprocket Material: | Steel | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289701469 | Weight: | 11.86 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

