Browning Steel Finished Bore Roller Chain Sprocket - 3535X1
Part #:3963519
Catalog #:3535X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 4.183 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 35 |
| Chain Pitch (in): | 0.375 in | Material: | Steel |
| Tooth Width (in): | 0.168 in | Hub Projection (in): | 0.672 in |
| Outside Diameter (in): | 4.392 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 0.875 in | Hub Diameter (in): | 2.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289712816 | Weight: | 1.46 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

