Browning Steel Finished Bore Roller Chain Sprocket - 4035X 1 1/2
Part #:3963550
Catalog #:4035X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.578 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 35 | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Material: | Steel |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 5.855 in | Hub Projection (in): | 0.71875 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 3.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.5 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 3/8 X 3/16 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289712854 | Weight: | 3.46 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

