Browning Steel Finished Bore Roller Chain Sprocket - 4045X 1 1/4
Part #:3963584
Catalog #:4045X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 7.168 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 45 | Material: | Steel |
| Outside Diameter (in): | 7.45 in | Tooth Width (in): | 0.284 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.84375 in |
| Length Through Bore (in): | 1.125 in | Hub Diameter (in): | 3.5 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.125 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.25 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289712885 | Weight: | 4.72 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

