Browning Steel Finished Bore Roller Chain Sprocket - 4060X 1 1/2
Part #:3963592
Catalog #:4060X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 60 | Pitch Diameter (in): | 9.554 in |
| Material: | Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Length Through Bore (in): | 1.125 in | Outside Diameter (in): | 9.841 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.84375 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 3.5 in |
| Sprocket Material: | Steel | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Bore Diameter (in): | 1.5 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289712892 | Weight: | 7.58 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

