Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A24
Part #:1107713
Catalog #:35A24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 24 | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Chain Pitch (in): | 0.375 in | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 3.073 in | Pitch Diameter (in): | 2.872987 in |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.168 in |
| Tooth Width (in): | 0.168 in | Maximum Bore (in): | 1.625 in |
| Maximum Bore (mm): | 41 mm | Minimum Bore (mm): | 13 mm |
| Number of Hubs: | 0 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289100422 | Weight: | 0.34 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

