Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A28
Part #:1107754
Catalog #:35A28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 28 | Outside Diameter (in): | 3.553 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 3.349277 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.5 in |
| Hub Type: | Type A | Length Through Bore (in): | 0.169 in |
| Maximum Bore (in): | 1.625 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 41 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289130467 | Weight: | 0.43 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

