Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A40
Part #:1107804
Catalog #:35A40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 40 | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Overall Length (in): | 0.168 in |
| Hub Type: | Type A | Sprocket Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.168 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.169 in | Outside Diameter (in): | 4.99 in |
| Chain Number: | No. 35, 3/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.779561 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.59375 in |
| Maximum Bore (in): | 1.625 in | Maximum Bore (mm): | 41 mm |
| Minimum Bore (mm): | 16 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289110506 | Weight: | 0.90 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

