Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A48
Part #:1107838
Catalog #:35A48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 48 | Chain Pitch (in): | 0.375 in |
| Product Type: | Type "A" Plate Sprocket | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type A | Outside Diameter (in): | 5.946 in |
| Overall Length (in): | 0.168 in | Length Through Bore (in): | 0.168 in |
| Tooth Width (in): | 0.168 in | Bore Type: | Minimum Plain Bore |
| Chain Number: | No. 35, 3/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.733671 in |
| Bore Diameter (in): | 0.59375 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 50 mm | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Number of Hubs: | 0 |
General Specifications
| UPC: | 662289200580 | Weight: | 1.30 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

