Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A72
Part #:1107879
Catalog #:35A72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 72 | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Chain Pitch (in): | 0.375 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 8.814 in | Pitch Diameter (in): | 8.597095 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.71875 in |
| Hub Type: | Type A | Tooth Width (in): | 0.168 in |
| Length Through Bore (in): | 0.168 in | Maximum Bore (in): | 2.375 in |
| Maximum Bore (mm): | 60 mm | Minimum Bore (mm): | 20 mm |
| Pitch Type: | Single | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289230617 | Weight: | 2.75 LB |
| Packaged Length: | 0.17 IN | Packaged Width: | 8.81 IN |
| Packaged Height: | 8.81 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

