Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35A84
Part #:1107895
Catalog #:35A84
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Number of Teeth: | 84 |
| Chain Pitch (in): | 0.375 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Sprocket Material: | Steel |
| Length Through Bore (in): | 0.169 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.168 in | Outside Diameter (in): | 10.247 in |
| Overall Length (in): | 0.168 in | Hub Type: | Type A |
| Chain Number: | No. 35, 3/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 10.029099 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.71875 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 20 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289317707 | Weight: | 3.70 LB |
| Packaged Length: | 0.17 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 10.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

