Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A12
Part #:1108158
Catalog #:40A12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Number of Teeth: | 12 |
| Chain Pitch (in): | 0.5 in | Outside Diameter (in): | 2.166 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 1.931852 in |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.284 in |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 25 mm |
| Minimum Bore (mm): | 13 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289100880 | Weight: | 0.23 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

