Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A17
Part #:1108208
Catalog #:40A17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 17 | Chain Pitch (in): | 0.5 in |
| Product Type: | Type "A" Plate Sprocket | Outside Diameter (in): | 2.975 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 2.721096 in |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.284 in | Hub Type: | Type A |
| Maximum Bore (in): | 1.4375 in | Maximum Bore (mm): | 36 mm |
| Minimum Bore (mm): | 16 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289130917 | Weight: | 0.89 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

