Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A19
Part #:1108224
Catalog #:40A19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 19 | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 3.296 in | Pitch Diameter (in): | 3.037767 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Hub Type: | Type A | Length Through Bore (in): | 0.284 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 44 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289260942 | Weight: | 0.58 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

