Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A33
Part #:1108364
Catalog #:40A33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 33 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Outside Diameter (in): | 5.536 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 5.260055 in |
| Bore Diameter (in): | 0.59375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.284 in |
| Maximum Bore (in): | 2.25 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 57 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289161003 | Weight: | 1.46 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

