Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A45
Part #:1108489
Catalog #:40A45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 45 | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Outside Diameter (in): | 7.45 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 7.167794 in |
| Bore Diameter (in): | 0.71875 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.284 in |
| Maximum Bore (in): | 2.375 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 60 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289191109 | Weight: | 3.23 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

