Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A53
Part #:1108554
Catalog #:40A53
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 53 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Tooth Width (in): | 0.284 in |
| Hub Type: | Type A | Overall Length (in): | 0.284 in |
| Outside Diameter (in): | 8.725 in | Sprocket Material: | Steel |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.284 in |
| Chain Number: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 8.440154 in |
| Bore Diameter (in): | 0.71875 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 0.5 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 12 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289201198 | Weight: | 4.50 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

