Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A54
Part #:1108562
Catalog #:40A54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Number of Teeth: | 54 |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Chain Pitch (in): | 0.5 in | Outside Diameter (in): | 8.885 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 8.599217 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.71875 in |
| Length Through Bore (in): | 0.284 in | Hub Type: | Type A |
| Maximum Bore (in): | 2.375 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 60 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289317851 | Weight: | 4.76 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

