Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A64
Part #:1108638
Catalog #:40A64
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 64 | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 10.478 in | Pitch Diameter (in): | 10.190008 in |
| Bore Diameter (in): | 0.71875 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.284 in | Hub Type: | Type A |
| Maximum Bore (in): | 0.5 in | Maximum Bore (mm): | 12 mm |
| Minimum Bore (mm): | 13 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289635252 | Weight: | 6.57 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

