Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A15
Part #:1108752
Catalog #:50A15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 15 |
| Product Type: | Type "A" Plate Sprocket | Tooth Width (in): | 0.343 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 3.315 in |
| Hub Type: | Type A | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.343 in | Length Through Bore (in): | 0.343 in |
| Chain Number: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.006084 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 38 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289191321 | Weight: | 1.07 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

