Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A17
Part #:1108778
Catalog #:50A17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Type "A" Plate Sprocket |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 17 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 3.718 in | Pitch Diameter (in): | 3.401369 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Length Through Bore (in): | 0.343 in | Hub Type: | Type A |
| Maximum Bore (in): | 1.875 in | Maximum Bore (mm): | 47 mm |
| Minimum Bore (mm): | 16 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289211388 | Weight: | 0.83 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

