Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A20
Part #:1108802
Catalog #:50A20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 20 |
| Material: | Steel | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Outside Diameter (in): | 4.321 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 3.995283 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.343 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289171392 | Weight: | 1.19 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

