Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A48
Part #:1109073
Catalog #:50A48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 48 | Chain Pitch (in): | 0.625 in |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 9.911 in | Pitch Diameter (in): | 9.556118 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Hub Type: | Type A | Length Through Bore (in): | 0.343 in |
| Maximum Bore (in): | 2.5 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 63 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289121670 | Weight: | 6.77 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

