Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A60
Part #:1109172
Catalog #:50A60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel |
| Number of Teeth: | 60 | Product Type: | Type "A" Plate Sprocket |
| Chain Pitch (in): | 0.625 in | Outside Diameter (in): | 12.301 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 11.942077 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Length Through Bore (in): | 0.343 in | Hub Type: | Type A |
| Maximum Bore (in): | 2.5 in | Maximum Bore (mm): | 63 mm |
| Minimum Bore (mm): | 26 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289221745 | Weight: | 10.74 LB |
| Packaged Length: | 14.10 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

