Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A25
Part #:1109396
Catalog #:60A25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 25 | Material: | Steel |
| Chain Pitch (in): | 0.75 in | Product Type: | Type "A" Plate Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 6.387 in | Pitch Diameter (in): | 5.984047 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.459 in |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 20 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289317981 | Weight: | 3.24 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

