Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A26
Part #:1109404
Catalog #:60A26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Number of Teeth: | 26 |
| Chain Pitch (in): | 0.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Bore Type: | Minimum Plain Bore | Overall Length (in): | 0.459 in |
| Tooth Width (in): | 0.459 in | Hub Type: | Type A |
| Length Through Bore (in): | 0.459 in | Outside Diameter (in): | 6.627 in |
| Chain Number: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 6.222172 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 20 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289101948 | Weight: | 3.78 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 0.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

