Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A28
Part #:1109420
Catalog #:60A28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Material: | Steel |
| Number of Teeth: | 28 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Length Through Bore (in): | 0.459 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 7.106 in |
| Hub Type: | Type A | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.459 in | Tooth Width (in): | 0.459 in |
| Chain Number: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 6.698553 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.75 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 69 mm | Pitch Type: | Single |
| Number of Hubs: | 0 | Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289317998 | Weight: | 4.30 LB |
| Packaged Length: | 0.46 IN | Packaged Width: | 7.11 IN |
| Packaged Height: | 7.11 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

