Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A32
Part #:1109453
Catalog #:60A32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.459 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 32 | Hub Type: | Type A |
| Material: | Steel | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 2.75 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 69 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289261987 | Weight: | 5.60 LB |
| Packaged Length: | 0.46 IN | Packaged Width: | 8.07 IN |
| Packaged Height: | 8.07 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

