Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A40
Part #:1109529
Catalog #:60A40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Number of Teeth: | 40 |
| Product Type: | Type "A" Plate Sprocket | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 9.98 in | Pitch Diameter (in): | 9.559121 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.459 in | Hub Type: | Type A |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 20 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289172078 | Weight: | 9.10 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

