Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A45
Part #:1109552
Catalog #:60A45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Number of Teeth: | 45 |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 11.176 in | Pitch Diameter (in): | 10.75169 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.459 in | Hub Type: | Type A |
| Maximum Bore (in): | 2.75 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 69 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289318018 | Weight: | 11.56 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

