Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A54
Part #:1109636
Catalog #:60A54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 54 | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Length Through Bore (in): | 0.459 in |
| Sprocket Material: | Steel | Outside Diameter (in): | 13.327 in |
| Hub Type: | Type A | Bore Type: | Minimum Plain Bore |
| Overall Length (in): | 0.459 in | Tooth Width (in): | 0.459 in |
| Chain Number: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 12.898825 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.125 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 53 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289222100 | Weight: | 16.64 LB |
| Packaged Length: | 14.20 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

