Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A59
Part #:1109685
Catalog #:60A59
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 59 |
| Product Type: | Type "A" Plate Sprocket | Hub Type: | Type A |
| Tooth Width (in): | 0.459 in | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 14.522 in | Length Through Bore (in): | 0.459 in |
| Sprocket Material: | Steel | Overall Length (in): | 0.459 in |
| Chain Number: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 14.091871 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 0.5 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 12 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289318049 | Weight: | 19.30 LB |
| Packaged Length: | 0.46 IN | Packaged Width: | 14.52 IN |
| Packaged Height: | 14.52 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

