Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A112
Part #:1109768
Catalog #:60A112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 112 | Chain Pitch (in): | 0.75 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 27.181 in | Pitch Diameter (in): | 26.741537 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.459 in | Hub Type: | Type A |
| Maximum Bore (in): | 4 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 101 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289202225 | Weight: | 68.50 LB |
| Packaged Length: | 0.46 IN | Packaged Width: | 27.18 IN |
| Packaged Height: | 27.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

