Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A13
Part #:1109800
Catalog #:80A13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 13 |
| Chain Pitch (in): | 1 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Overall Length (in): | 0.575 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 4.657 in |
| Tooth Width (in): | 0.575 in | Hub Type: | Type A |
| Length Through Bore (in): | 0.575 in | Sprocket Material: | Steel, Hardened Teeth |
| Chain Number: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.178581 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289232260 | Weight: | 1.84 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 0.79 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

