Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A16
Part #:1109834
Catalog #:80A16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Product Type: | Type "A" Plate Sprocket | Number of Teeth: | 16 |
| Material: | Steel | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 5.627 in | Hub Type: | Type A |
| Sprocket Material: | Steel, Hardened Teeth | Overall Length (in): | 0.575 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.575 in |
| Chain Number: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.125831 in |
| Bore Diameter (in): | 0.9375 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289292318 | Weight: | 3.04 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

