Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A18
Part #:1109859
Catalog #:80A18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Chain Pitch (in): | 1 in |
| Number of Teeth: | 18 | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 6.271 in | Pitch Diameter (in): | 5.75877 in |
| Bore Diameter (in): | 0.9375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.575 in |
| Tooth Width (in): | 0.575 in | Maximum Bore (in): | 0.75 in |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Hardened Teeth: | With Hardened Teeth | Number of Hubs: | 0 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289272372 | Weight: | 3.92 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

