Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A20
Part #:1109875
Catalog #:80A20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel | Number of Teeth: | 20 |
| Product Type: | Type "A" Plate Sprocket | Outside Diameter (in): | 6.914 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 6.392453 in |
| Bore Diameter (in): | 0.9375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type A | Length Through Bore (in): | 0.575 in |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289222322 | Weight: | 4.82 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

