Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A21
Part #:1109883
Catalog #:80A21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Material: | Steel |
| Number of Teeth: | 21 | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 7.235 in | Pitch Diameter (in): | 6.709506 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Hub Type: | Type A | Length Through Bore (in): | 0.575 in |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289318063 | Weight: | 5.41 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

