Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A24
Part #:1109917
Catalog #:80A24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 24 | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Overall Length (in): | 0.575 in |
| Length Through Bore (in): | 0.575 in | Bore Type: | Minimum Plain Bore |
| Hub Type: | Type A | Sprocket Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.575 in | Outside Diameter (in): | 8.196 in |
| Chain Number: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 7.661298 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.9375 in |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289132331 | Weight: | 7.07 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

