Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80A112
Part #:1110238
Catalog #:80A112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Number of Teeth: | 112 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Outside Diameter (in): | 36.241 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 35.655383 in |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.575 in | Hub Type: | Type A |
| Maximum Bore (in): | 1.4375 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289318100 | Weight: | 153.00 LB |
| Packaged Length: | 0.58 IN | Packaged Width: | 36.20 IN |
| Packaged Height: | 36.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

