Browning Steel Minimum Plain Bore Roller Chain Sprocket - 120A12
Part #:1110873
Catalog #:120A12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Type "A" Plate Sprocket |
| Number of Teeth: | 12 | Outside Diameter (in): | 6.498 in |
| Bore Type: | Minimum Plain Bore | Tooth Width (in): | 0.924 in |
| Sprocket Material: | Steel, Hardened Teeth | Overall Length (in): | 0.924 in |
| Length Through Bore (in): | 0.924 in | Hub Type: | Type A |
| Chain Number: | No. 120, 1-1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.795555 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.75 in | Maximum Bore (mm): | 69 mm |
| Minimum Bore (mm): | 35 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289318230 | Weight: | 5.76 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

