Browning Steel Minimum Plain Bore Roller Chain Sprocket - 140A16
Part #:1111236
Catalog #:140A16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Chain Pitch (in): | 1.75 in |
| Number of Teeth: | 16 | Chain Used: | No. 140, 1-3/4 in. Pitch ANSI Chain |
| Material: | Steel | Length Through Bore (in): | 0.924 in |
| Overall Length (in): | 0.924 in | Hub Type: | Type A |
| Sprocket Material: | Steel, Hardened Teeth | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 9.848 in | Tooth Width (in): | 0.924 in |
| Chain Number: | No. 140, 1-3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 8.970204 in |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 4.25 in | Minimum Bore (mm): | 39 mm |
| Maximum Bore (mm): | 107 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289253579 | Weight: | 14.50 LB |
| Packaged Length: | 0.92 IN | Packaged Width: | 9.85 IN |
| Packaged Height: | 9.85 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

