Browning Steel Minimum Plain Bore Roller Chain Sprocket - 140A32
Part #:1111376
Catalog #:140A32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.75 in | Number of Teeth: | 32 |
| Chain Used: | No. 140, 1-3/4 in. Pitch ANSI Chain | Material: | Steel |
| Product Type: | Type "A" Plate Sprocket | Overall Length (in): | 0.924 in |
| Outside Diameter (in): | 18.818 in | Tooth Width (in): | 0.924 in |
| Length Through Bore (in): | 0.924 in | Sprocket Material: | Steel |
| Hub Type: | Type A | Bore Type: | Minimum Plain Bore |
| Chain Number: | No. 140, 1-3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 17.85402 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Maximum Bore (in): | 4.25 in | Minimum Bore (mm): | 39 mm |
| Maximum Bore (mm): | 107 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289263622 | Weight: | 60.50 LB |
| Packaged Length: | 0.92 IN | Packaged Width: | 18.82 IN |
| Packaged Height: | 18.82 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

