Browning Steel Minimum Plain Bore Roller Chain Sprocket - DS40A19
Part #:1112051
Catalog #:DS40A19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 19 | Product Type: | Type "A" Double Plate Sprocket |
| Material: | Steel, Hardened Teeth | Outside Diameter (in): | 3.296 in |
| Max Bore (in): | 1.75 in | Bore Type: | Minimum Plain Bore |
| Pitch Diameter (in): | 3.037767 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 2 | Tooth Width (in): | 0.284 in |
| Length Through Bore (in): | 1.40625 in | Hub Type: | Type DS-A |
| Pitch Type: | Double Single | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289304066 | Weight: | 2.17 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

