Browning Steel Minimum Plain Bore Roller Chain Sprocket - 25B9
Part #:1121250
Catalog #:25B9
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 25, 1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.25 in |
| Material: | Steel | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 9 | Max Bore (in): | 0.25 in |
| Bore Type: | Minimum Plain Bore | Hub Diameter (in): | 0.4375 in |
| Tooth Width (in): | 0.11 in | Min Bore (in): | 0.125 in |
| Overall Length (in): | 0.5 in | Length Through Bore (in): | 0.5 in |
| Sprocket Material: | Steel | Hub Type: | Type B |
| Outside Diameter (in): | 0.84 in | Pitch Diameter (in): | 0.731 in |
| Bore Diameter (in): | 0.25 in | Number of Strands/Width: | 1 |
| Number of Hubs: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Hub Projection (in): | 0.390625 in |
General Specifications
| UPC: | 662289319190 | Weight: | 0.06 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

