Browning Steel Minimum Plain Bore Roller Chain Sprocket - 25B12
Part #:1121284
Catalog #:25B12
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.25 in | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 12 | Material: | Steel |
| Chain Used: | No. 25, 1/4 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 0.375 in | Outside Diameter (in): | 1.08 in |
| Pitch Diameter (in): | 0.966 in | Bore Diameter (in): | 0.25 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 0.5 in |
| Hub Type: | Type B | Hub Diameter (in): | 0.625 in |
| Hub Projection (in): | 0.390625 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289138258 | Weight: | 0.07 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

