Browning Steel Minimum Plain Bore Roller Chain Sprocket - 25B16
Part #:1121326
Catalog #:25B16
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Used: | No. 25, 1/4 in. Pitch ANSI Chain | Number of Teeth: | 16 |
| Chain Pitch (in): | 0.25 in | Max Bore (in): | 0.5625 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 1.41 in |
| Pitch Diameter (in): | 1.282 in | Bore Diameter (in): | 0.25 in |
| Number of Strands/Width: | 1 | Hub Type: | Type B |
| Hub Diameter (in): | 0.96875 in | Length Through Bore (in): | 0.5 in |
| Hub Projection (in): | 0.390625 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289218295 | Weight: | 0.54 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

