Browning Steel Minimum Plain Bore Roller Chain Sprocket - 25B25
Part #:1121417
Catalog #:25B25
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 25, 1/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.25 in |
| Number of Teeth: | 25 | Product Type: | Type "B" Minimum Bore Sprocket |
| Material: | Steel | Max Bore (in): | 1 in |
| Hub Diameter (in): | 1.5 in | Tooth Width (in): | 0.11 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.625 in |
| Min Bore (in): | 0.375 in | Hub Type: | Type B |
| Sprocket Material: | Steel | Outside Diameter (in): | 2.13 in |
| Overall Length (in): | 0.625 in | Pitch Diameter (in): | 1.995 in |
| Bore Diameter (in): | 0.375 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.515625 in | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289188383 | Weight: | 0.35 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

